??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ADM6-10-01.5-L-4-0-TR
HELP_VARIABLE
Part Number
ADM6-10-01.5-L-4-0-TR
Series
ADM6
Number of Positions per Row
Lead Style
Plating Option
Row
-4: 4 Row
Termination
Alignment Pin Option
Packaging Options
Dim A
11.07 mm
Dim C
5.715 mm
Dim D
8.395 mm
Dim E
5.72 mm
Dim F
3.4 mm
Dim P
8.52 mm
Dim Q
9.59 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
Footprint by SnapEDA