CAD model selection
BEC5C-040-02-L-SM-2-V-A
Part Number
BEC5C-040-02-L-SM-2-V-A
Series
BEC5C
Number Of Positions
-040
-050
-060
-070
Card Thickness
-02: 1.57 mm [.062] PCB
-03: 2.36 mm [0.93] PCB
Plating Option
-L: 10 µ" Selective Gold, Flash Gold On Tail
Non-standard option - Please contact SAMTEC: -S: 30 µ" Selective Gold, Flash Gold On Tail
Solder Type
-SM: Solder Crimp
Solder Crimp Material
-2: 96.5% Tin / 3.5% Silver Lead Free Crimp Tail
Tail Option
-V: Vertical
Alignment Pins
-A: Alignment Pins
Polyimide Film
Not Selected
-K: Polyimide Film
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews