CAD model selection
HSEC8-109-01-L-DV
Part Number
HSEC8-109-01-L-DV
Series
HSEC8-DV
No. of Positions (per Row)
09
10
13
20
25
30
37
40
49
50
60
70
80
90
100
Card Thickness
-01 (1,60 mm) .062" thick card
Plating Specification
-L - 10µ" (0,25 µm) Gold on contact, Matte Tin on Tail
-S - 30µ" (0,76 µm) Gold on contact, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -SM - 30µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -H - 30µ" Heavy Gold in Contact Area, 3 µ" Gold Tail
Row
-DV: Dual Vertical
Alignment Pin
Not Selected
-A - Alignment Pin
Pass Through
Not Available
Board Locks
Not Available
Weld Tab
Not Available
Latching
Not Available
ECDP Latching
Not Available
Guide Rails
Not Available
Polyimide Film Pad
Not Available
Packaging Options
Tray Packaging
-TR - Tape & Reel
-FR - Full Reel Qty. Tape & Reel
Pad Show/Hide (Model Only)
Not Applicable
A
0.177 INCH
B
0.458 INCH
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews