??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HTEC8-110-01-L-DV
HELP_VARIABLE
Part Number
HTEC8-110-01-L-DV
Series
HTEC8
Number of Positions (per Row)
Card Thickness
-01: 1.57mm Card
Plating Options
Number of Rows
DV - Double Vertical
Alignment Pin Option
Weld Tab Option
Board Lock Option
Pick and Place Pad
Packaging Options
Pad Show/Hide (Model Only)
Dim A
9.40 mm
Dim B
7.20 mm
Dim C
0.00 mm
Dim D
0.00 mm
Dim E
0.00 mm
Dim F
0.00 mm
Dim G
0.00 mm
Dim L
12.60 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
Footprint by SnapMagic