CAD model selection
MEC1-105-02-F-D-EM2
Part Number
MEC1-105-02-F-D-EM2
Series
MEC1-EM
Number of Positions (per Row)
-05
-08
-20
-30
-40
-50
-60
-70
Card Thickness
-02 - .062 [1.58mm] Thick Card INCH
Plating
-F: Flash Gold in Contact Area, Matte Tin on Tail
-L: 10µ" (0.25µm) Light Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -S: Selective Gold in Contact Area
Non-standard option - Please contact SAMTEC: -FM: Flash Gold Selective in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -LM: Light Selective in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -SM: Selective Gold in Contact Area, Matte Tin on Tail
Row Specification
-D - Double Row
Edge Mount Option
-EM2 - .062 Thick PCB
Non-standard option - Please contact SAMTEC: -EM1 - .031 Thick PCB
Polarized Option
-Blank: Body is Polarized
Non-standard option - Please contact SAMTEC: -NP: No Polarization
Tape and Reel
Blank: Tray
-TR: Tape & Reel
-FR: Full Reel Tape & Reel
Dim B
0.115 INCH
Dim D
0.195 INCH
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews