CAD model selection
MEC1-105-02-F-D
Series
MEC1
Part Number
MEC1-105-02-F-D
Number of Positions
05
08
10
20
30
40
50
60
70
Card Thickness
-02: .062" [1.58 mm] Thick Card INCH
Plating
-F: 3µ" Flash Gold in Contact Area, Matte Tin on Tail
-L: 10µ" Light Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -S: 30µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -FM: 3µ" Flash Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -LM: 10µ" Light in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -SM: 30µ Selective Gold in Contact Area, Matte Tin on Tail
Number of Rows
-D: Double Row
Polarized Option
-Blank: Body is Polarized
-NP: No Polarization
Alignment Pins
Not Selected
-A: Alignment Pins
Locking Clip
Not Selected
Non-standard option - Please contact SAMTEC: -LC: Locking Clip
Polyimide Film Pad
Not Selected
-K: Polyimide Film Pad
Tape & Reel
Blank: Tube
-TR: Tape & Reel
-FR: Full Reel
Pad Show/Hide (Model Only)
Not Applicable
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews