??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
MEC5-030-01-L-RA-W1-TR
HELP_VARIABLE
Part Number
MEC5-030-01-L-RA-W1-TR
Series
MEC5-RA
Number of Positions
Card Thickness
01 - for .062" thick board
Plating
-L: 10µ" (0.25µm) Gold in Contact Area, Matte Tin on Tail
Row Specification
-RA - Right Angle
Weld Tab Option
Packaging Option
-TR - Tape and Reel
Dim A
22.88 mm
Dim B
17.10 mm
Dim C
0.00 mm
Dim D
0.00 mm
Dim E
14.50 mm
Dim F
18.16 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
Footprint by SnapEDA