CAD model selection
PCIE-G4-01-01-F-DV-WT-K-TR
Part No.
PCIE-G4-01-01-F-DV-WT-K-TR
Series
PCIE-G4
No. of Lanes
-01
-04
-08
-16
Card Thickness
-01 - 1.57mm [.062] Card
Plating Options
-F: 3μ" Selective Gold in Contact Area, Matte Tin on Tail
-S: 30μ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -L: 10μ" Selective Gold in Contact Area, Matte Tin on Tail
Row Specification
-DV: Double Vertical
Alignment Pins
Not Selected
-A: Alignment Pin
Weld Tab Option
-WT: Weld Tab
Packaging Options
-TR: Tape and Reel
-FR: Full Reel quantity Tape and Reel
Dim A
24.800 mm
Dim B
19.000 mm
Dim D
21.700 mm
Dim E
8.890 mm
Dim F
23.300 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
Footprint by SnapMagic