CAD model selection
PCIEC-036-0050-EC-EC-C
Part Number
PCIEC-036-0050-EC-EC-C
Series
PCIEC
No. of Positions
-036: 36 Positions (X1)
-064: 64 Positions (X4)
-098: 98 Positions (X8)
-164: 164 Positions (X16)
Length
mm
First End
-EC: Edge Card
Second End
-EC: PCIE Edge Card
-EM: PCIEC Edge Mount Connector
Cable Options
-C: Eyespeed - Cu Cable
-CP: Eyespeed - Cu Cable and Power Lines
Non-standard option - Please contact SAMTEC: Eyespeed Cable and NO Power Lines
Non-standard option - Please contact SAMTEC: -P: Eyespeed-Cable and Power Lines
Impedance
100 ohm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews