??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
T1PS-03-28-GF-01.8-A
HELP_VARIABLE
Part Number
T1PS-03-28-GF-01.8-A
Series
T1PS
FEP Cable Option
Number of Positions (per Row)
Wire Gauge (AWG)
Wire Color Code
Plating
-GF: 3µ" Gold on Contact Area and Tail
Assembled Length
Inch
Panel Thickness
-A: Fits 0.84 mm, 1.57 mm & 2.29 mm Thick Panels
Pinout
Dim A
2.00 mm
Dim B
3.48 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
Footprint by SnapEDA