??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
UMPS-02-03.5-G-V-S-TR
HELP_VARIABLE
Part No.
UMPS-02-03.5-G-V-S-TR
Series
UMPS
Number of Positions
Lead Style
Plating Options
Orientation
-V - Vertical
Tail
-S - Surface Mount
Weld Tab Option
Packaging Options
Dim A
9.05 mm
Dim B
2.00 mm
Dim C
7.65 mm
Dim D
2.00 mm
Dim E
6.00 mm
Dim F
4.15 mm
Dim G
4.20 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
Footprint by SnapEDA