??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HSEC1-010-01-S-DV-A-TR
HELP_VARIABLE
Part Number
HSEC1-010-01-S-DV-A-TR
Series
HSEC1-DV
Number of Positions (per Row)
Card Thickness
-01: 1.57mm (0.62") Card
Plating Options
Row Specification
-DV - Double Vertical
Alignment Pins
Weld Tab
Not Available
Polyimide Film Pad
Packaging Options
Pad Show/Hide (Model Only)
Dim A
16.50 mm
Dim B
11.30 mm
Dim C
0.00 mm
Dim D
0.00 mm
Dim E
9.00 mm
Dim F
13.25 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
Footprint by SnapEDA