??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HSEC6-028-01-S-DV-WT-TR
HELP_VARIABLE
Part Number
HSEC6-028-01-S-DV-WT-TR
Series
HSEC6-DV
Number of Positions (per Row)
Card Thickness
01: 1.57mm (0.62") Card
Plating
-S: 30µ" (0,76 µm) Selective Gold on contact area, Matte Tin on tail
Row Specification
DV - Double Vertical
Shield Option
Weld Tab
-WT: Weld Tab
Packaging Options
Pad Show/Hide (Model Only)
Dim A
23.88 mm
Dim B
18.62 mm
Dim C
16.20 mm
Dim D
21.18 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
Footprint by SnapEDA