??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
EBCF-1-4-06-V-1-06-V-1
HELP_VARIABLE
Part Number
EBCF-1-4-06-V-1-06-V-1
Series
EBCF
Twinax AWG and Signal Map
No. of Pairs per Column
Columns
End 1 Option
-V: Vertical Latch
End 1 Pin Configuration
-1: Standard
Cable Length
Inch
End 2 Option
End 2 Pin Configuration
-1: Standard
End 2 Guide
End 2 Key
Dim A
14.60 mm
Dim B
14.50 mm
Dim C
18.85 mm
Dim D
8.00 mm
Dim E
23.15 mm
Height End 1
23.00 mm
Height End 2
22.70 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
Footprint by SnapEDA