??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
EBTF-4-06-2.0-S-RA-1
HELP_VARIABLE
Part Number
EBTF-4-06-2.0-S-RA-1
Series
EBTF-RA
No. of Pairs per Column
Columns
Column Pitch
-2.0 : 2.0mm mm
Plating Specification
-S : 30μ'' Selective Gold in Contact Area, Matte Tin on Tail
Orientation
-RA : Right Angle
Pin Configuration
-1 : Standard
Guidance
Keying
A
12.90[0.508] mm/INCH
B
10.50[0.413] mm/INCH
C
8.00[0.315] mm/INCH
D
10.00[0.394] mm/INCH
E
5.20[0.394] mm/INCH
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
Footprint by SnapEDA