??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
NVAM-DP-02-1-02.0-S-2-CT-TR
HELP_VARIABLE
Part Number
Series
NVAM-CT
Style
-DP: 4 Pairs per Wafer
Number of Rows
Banks
Lead Style
02.0: 2.0mm
Plating Option
-S: 30µ” (0.73µm) Selective Gold on Contact Area, Matte Tin on Solder Tail
Solder Composition and Style
-2: 96.5% Tin/3.0% Silver/0.5% Copper Charge Tail
Shield Type
-CT: Tall Shield
Packaging Options
Dim A
21.75 mm
Dim B
18.65 mm
Dim C
20.25 mm
Dim D
mm
Dim E
mm
Dim F
mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
Footprint by SnapEDA