??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SLH-010-1.50-G-D
HELP_VARIABLE
Part Number
SLH-010-1.50-G-D
Series
SLH
Pins per Row
Lead Style
-1.50
Plating Option
-G: 10µ" MIN Au In Contact, 1µ" MIN Au On Tail
Row
-D: Double Row
Alignment Pin Option
Polyamide Film Pick & Place Pad Option
Packaging Options
Pad Show/Hide (Model Only)
Dim A
9.060 mm
Dim B
8.060 mm
Dim C
5.280 mm
Dim D
4.500 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
Footprint by SnapEDA