CAD model selection
HSEC6-028-01-S-DV-WT-TR
Part Number
HSEC6-028-01-S-DV-WT-TR
Series
HSEC6-DV
Number of Positions (per Row)
-028
-042
-070
-084
Card Thickness
01: 1.57mm (0.62") Card
Plating
-S: 30µ" (0,76 µm) Selective Gold on contact area, Matte Tin on tail
Row Specification
DV - Double Vertical
Shield Option
Blank: No Shield
-S: Shield
Weld Tab
-WT: Weld Tab
Packaging Options
-TR: Tape & Reel
-FR: Full Reel Qty. Tape & Reel
Pad Show/Hide (Model Only)
Show
Hide
Dim A
23.88 mm
Dim B
18.62 mm
Dim C
16.20 mm
Dim D
21.18 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews